No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-Zedi Vital

Zedi Vital Software to Capture & Manage Field Data

Product Description

Gather and analyze manually-entered, imported or electronically-updated production data from various well and facility types using Zedi Vital Oil and Gas Field Data Capture Software. This secure, cloud-based application allows for many users to easily be set up in the system with access given based on their roles. Advanced reporting options can be established that enable your field, facility, site and office operations as well as production accounting to create robust, custom reports. This advanced software ensures users can easily view, share, analyze and export data that provides them with the intelligence to identify potential issues from anywhere, anytime. When data is being imported or electronically updated, Zedi Vital Software can be automatically integrated with our Zedi Access Software to enhance decision making across your operations.

Documents & Drawings

Features

  • Input, view, share, analyze and export with the intelligence to identify potential issues from anywhere, anytime.
  • Get a complete view of production versus budget to monitor your uptime and cash flow.
  • Customizable reporting, display and options to sort the order to present the descive data each permissioned user needs.
  • Replace the need for paper or spreadsheet processes to better manange production data in one single location.
  • Reduce errors and time consuming work that comes along with manual data entry.
  • Automatically integrate with well pads and well sites on Zedi Access.