No image available
No image available
Your request is being processed.
Fisher-P-4400

Fisher™ FIELDVUE™ 4400 Digital Position Transmitter

Product Description

A Fisher FIELDVUE 4400 digital position transmitter senses the position of rotary or sliding-stem valves, vents, dampers, or other devices. It provides a precise non-contact feedback to indicate equipment position with a percent (%) of span plus on/off indication. The 4400 provides 4-20 mA position feedback, is SIL 2 capable, and has two 1-amp NAMUR design solid-state limit switches

Specifications

Area Classification
Class I, Division 1 and 2, Groups A, B, C, D
Zone 1 and 2
Safety Certification
SIL 2 capable
Certifications
ATEX, CSA, CSAus, IECEx
Communication Protocol
4-20mA HART
Data Interface
Wired
Measurement Type
Position
Diagnostics
Yes
Mounting Type
Non-Mechanical, Contactless
Power Source
Loop Powered (2-Wire)
Other Configurations
Contact your local Emerson sales office to learn about additional specifications or options for this product.

Features

  • Simple Setup
    • Local push button calibration
  • Proven Reliability
    • Linkageless non-contact position sensing to reduce mechanical wear
  • Valve Performance Diagnostics
    • Cycle count
    • Time to open/close
    • Travel accumulator
    • Dwell time
    • Current valve position
    • Stroke time
  • Digital Integration
    • Communication flexibility using FDI and EDDL
  • Mounting Versatility
    • Leverages FIELDVUE instrument mounting kits
    • Application adaptability
  • Benefit of Implementing Position Feedback
    • Broad range of applications
    • Insight into valve position
    • Accurate and responsive
    • Condition based diagnostics for on-off valves

Documents & Drawings