No image available
No image available
Your request is being processed.
KTM-P-P000472

KTM Model Steam Jacketed

Product Description

KTM jacketed ball valve, designed with full flange to flange welded jacket, to effectively maintain the temperature of the media

Features

  • Enhanced design with proven OM-II internal design features for maximum safety, sealing integrity and reliability
  • Full jacketed design effectively maintains the temperature of the media
  • High-pressure resistant jacket for supply of steam or cooling media up to 1.0 MPa (145 psi)
  • Reinforced PTFE bearing and packing rings for superior performance
  • Split construction of cap and seat holder simplifies maintenance
  • Compact and light-weight design
  • Machined ISO 5211 top mounting flange
  • Positive position indicator
  • Blow-out proof shaft (DN 100/ NPS 4 and larger)
  • Shaft seals positioned low on the shaft to avoid fluid from sticking, minimizing excessive torque and shaft torsion
  • In addition to standard E-seat, various seats are available. Each seat option will allow a wide range of performance, suitable for many applications
    • PTFE / PFA copolymer: E-seat (standard)
    • PEEK seat (option)
    • Gratite® seat (opti

Specifications

Certifications
Fire Safe, PED, Fugitive Emission, CE, SIL capable
End Connection
Flanged
Application
Asphalt Blending, Batch , Lube Blending, Machines, Product Blending, Mixing/Stirring, Product Transfer, Refining
Body Design
Long Pattern
Material
316 Stainless Steel, Carbon Steel
Pressure Class
ASME
Process Connection Type
CL150RF, CL300RF, Flanged, 300RF, 150RF
Seat/Seal Type
Ball, Metal-to-Metal, Soft Seal
Shutoff Class
Class V (FCI 70-2), API 598, Zero Leakage, Class VI (FCI 70-2)
Standards
ASME B16.34, API 608
Valve Size
NPS 1 / DN 25, NPS 1/2 / DN 15, NPS 1-1/2 / DN 40, NPS 2 / DN 50, NPS 3/4 / DN 20, NPS 3 / DN 80, NPS 4 / DN 100, NPS 6 / DN 150, NPS 8 / DN 200
Valve Size Standard
DN, NPS
Valve Type
Ball, Floating Ball Valve
Media
Aggressive Liquids/Gases, Liquids

Documents & Drawings