No image available
No image available
Your request is being processed.
Baumann-P-24000CVF and 24000SVF

Baumann™ 24000CVF Carbon & 24000SVF Stainless Steel Flanged Control Valves

Product Description

The high performance Baumann 24000CVF and SVF control valve designs feature low deadband and hysteresis, high flow capacity, superb control characteristics, tight shutoff, and advanced packing systems which meet demanding service conditions. The compact and light weight design makes them ideal for installation in high density piping systems, where space is a premium.

Specifications

Certifications
PED, CUTR, ATEX, CRN
Critical Service
General Service
Flow Characteristics
Equal Percentage, Linear
Material
Carbon Steel, Stainless
Operating Temperature
Standard Temperature
Pressure Class
ANSI CL150, ANSI CL300, DIN PN 10-40
Process Connection Type
Flanged
Shutoff Class
Class IV (FCI 70-2), Class VI (FCI 70-2)
Valve Size
NPS 1/2, NPS 3/4, NPS 1, NPS 1-1/2, NPS 2
Valve Size Standard
NPS, DN
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • Compact and light weight design reduces installed piping costs.
  • ASME and EN end connections are available to meet your piping standards.
  • Full lift post-guided contoured plug allows flushing of debris through valve body.
  • S31600 austenitic stainless steel trim material is standard; S41600 stainless steel trim is available.
  • Multiple trim options are available to meet changing process requirements.
  • Fisher FIELDVUE™ digital valve controller available for remote calibration and diagnostics in facilities utilizing the PlantWeb architecture.
  • ENVIRO-SEAL™ packing available for increased packing life and integrity.
  • NOLEEK bellows bonnet suitable for a wide range of operating temperatures. Extension bonnets in multiple lengths available for elevated temperature and cryogenic application service.

Documents & Drawings