Fisher™ Type 627F Series Pressure Reducing Regulators

Fisher

Fisher™ Type 627F Series Pressure Reducing Regulators

Fisher

Type 627F pilot-operated pressure reducing regulator provides superior performance when used in pressure factor measurement (fixed-factor billing) applications. Type 627F includes a factory-installed Type 6351F pilot and has external registration that requires a downstream control line.

Specifications

Body Sizes and End Connection Styles
Ductile Iron: 3/4, 1 or 2 NPT
Steel: NPS 1 or 2 / DN 25 or 50 CL150 RF; NPS 1 or 2 / DN 25 or 50 PN 16/25/40 RF
Outlet Pressure Range
5 to 100 psig / 0.35 to 6.9 bar in two ranges
Pressure Registration
External
Temperature Capabilities
-20° to 180°F / -29° to 82°C
Approximate Weights
NPT body w/DI or ST casings: 10 Pounds / 4.5 kg
NPT body w/AL casings: 6.3 Pounds / 2.9 kg
Flanged body w/ST casings: 18 Pounds / 8.2 kg
Flanged body w/DI casings: 14 Pounds / 6.4 kg

Features

  • Accurate for Pressure-Factor Measurement
  • Applications
  • Easy to Maintain
  • Installation Adaptability
  • Tamper-Resistant
  • Wide Range of Flow Capabilities
  • Tight Shutoff Capability

Documents & Drawings