Fisher™ CV500 Eccentric Plug Valve

Fisher

Fisher™ CV500 Eccentric Plug Valve

Fisher

The Fisher CV500 valve combines the rangeability of the cammed, segmented V-notched ball, with inherent ruggedness in the heavy duty bearings, seals, and body. This combination provides a balance of erosion resistance and pressure control for gas and liquids.

Specifications

Certifications
SIL capable, ATEX, CUTR, PED, CRN, Fugitive Emission, NACE
Critical Service
Cavitation, Dirty Service, Erosive, Low Flow, General Service
Flow Characteristics
Equal Percentage
Material
Carbon Steel, Stainless, Alloy
Operating Temperature
Standard Temperature
Pressure Class
PN, ASME
Process Connection Type
Flanged
Shutoff Class
Class IV (FCI 70-2)
Valve Size
NPS 3, NPS 4, NPS 6, NPS 8, NPS 10, NPS 12
Valve Size Standard
NPS, DN
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • The seat ring design self-centers, self-laps, and dynamically aligns with V-notch ball, giving superior cycle life.
  • No special orientation, precision clamping, or repetitive centering of V-notch ball and seat ring is required when tightening the retainer, promoting accurate alignment and easy assembly.
  • Precise contouring of V-notch ball provides a modified equal percentage flow characteristic.
  • Unrestricted, straight-through, flow design provides greater capacity than many conventional globe and rotary eccentric plug valves.
  • Integral valve flanges mate with many different classes of pipeline flanges, satisfying a variety of piping requirements.
  • The V-notch ball cams into and out of the seat minimizing contact with the seat ring for reduced wear and friction.

Documents & Drawings