No image available
No image available
Your request is being processed.
Fisher-P-J500

Fisher™ J500 Series Pressure Gauges

Product Description

Emerson Process Management offers pressure gauges with bottom, back, or top connection for LP-Gas service. The back connection makes a more compact assembly on installations where space is limited. All gauges have a 2-inches / 51 mm diameter face/black Terluran plastic case.

Features

  • Multiple Connection Options
  • Steel Casing
  • Multiple Pressure Range Options Available

Specifications

Bottom Connection
Type J500: Range 0 to 15 psig / 0 to 1,0 bar
Type J501: Range 0 to 30 psig / 0 to 2,1 bar
Type J502: Range 0 to 60 psig / 0 to 4,1 bar
Type J504: Range 0 to 160 psig / 0 to 11,0 bar
Type J506: Range 0 to 300 psig / 0 to 20,7 bar
Type J542: Range 0 to 400 psig / 0 to 27,6 bar
Back Connection
Type J510: Range of 0 to 15 psig / 0 to 1,0 bar
Type J511: Range of 0 to 30 psig / 0 to 2,1 bar
Type J512: Range of 0 to 60 psig / 0 to 4,1 bar
Type J514: Range of 0 to 160 psig / 0 to 11,0 bar
Type J516: Range of 0 to 300 psig /0 to 20,7 bar
Top Connection
Type J531: For Pressure Range of 0 to 60 psig / 0 to 4,1 bar
Type J532: For Pressure Range of 0 to 160 psig / 0 to 11,0 bar

Documents & Drawings