O-Z/Gedney™ Ground-Tite™ 4Q Grounding Liquidtight Connectors

O-Zgedney

O-Z/Gedney™ Ground-Tite™ 4Q Grounding Liquidtight Connectors

O-Zgedney

O-Z/Gedney™ Ground-Tite™ 4Q Series grounding liquidtight connectors have male NPT threads. They are used to secures, ground and seal liquidtight flexible metal conduit and terminate bonding conductor runs externally alongside liquidtight conduit. The compact, slim diameter design results in a connector that offers a small turning radius.

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in: Class I, Division 2 per NEC 501.4(B); Class I, Zone 2 per NEC 505.15(C)(2); Class II, Division 1 per NEC 502.4(A)(1)(e); Class II, Division 2 per NEC 502.4(B)(2); Class III, Division 1 per NEC 503.3(A)(2); Class III, Division 2 per NEC 503.3(B); Intrinsically Safe per NEC 504.20
NEC/CEC Certifications and Compliances
Zinc electroplated malleable iron body and nut. Zinc electroplated steel ferrule
Optional Materials
Available in hot dip or mechanically galvanized. See catalog pages for details. Contact your local representative for pricing and availability

Features

  • Positive grounding type
  • Grounding lug is cast as an integral part of malleable iron gland nut. Provides high ground fault withstand capability
  • Furnished with locknut and KO sealing ring
  • Liquidtight/Raintight/Oiltight/Concretetight
  • UL Listed NEMA Type 4 when installed into a NPT threaded entry or UL Listed conduit hub (sizes 1-1/4" and larger require thread sealant)
  • Bonding wedge locknuts are recommended in hazardous locations. See 101 Series
  • Long ferrule prevents pull-out and tight bend conduit "pop-out"
  • Inspection windows in ferrule to ensure full engagement

Documents & Drawings