No image available
No image available
Your request is being processed.
Rosemount-141 Insertion Conductivity Sensor

Rosemount™ 141 Insertion Conductivity Sensor

Product Description

The Rosemount 141 Contacting Conductivity Sensor is ideal for use in clean, low conductivity applications. The conductivity sensor features a 3/4 in. MPT process connection for installation directly into process piping, vessels or flow through tees. The conductivity sensor is available with a high temperature option for use up to 200° C.

Specifications

Ambient Temperature
See Product Data Sheet for details.
Materials of Construction
Wetted Materials:
Electrodes & Body: 316 stainless steel
Insulator: PEEK
O-Rings: Viton™

Features

  • Selectable cell constants of 0.2/cm and 1.0/cm for moderately high conductivity applications
  • High temperature conductivity sensor options for use between 100°C to 200°C
  • Easy field wiring due to integral cast aluminum junction box

Documents & Drawings

Parts & Accessories

Search
0 results in Products