No image available
No image available
Your request is being processed.
Rosemount-2051CFP Integral Orifice Flowmeter

Rosemount™ 2051CFP Integral Orifice Flow Meter

Product Description

The Rosemount 2051CFC Integral Orifice Plate Flow Meter offers dependable flow measurements. This flow meter is engineered with an integral orifice primary element, which is provided in a meter run and facilitates accurate flow measurement in small line sizes (0.5 - 1.5 in. or 15 - 40 mm). This safety-certified transmitter also features a local operator interface (LOI) for easy field commissioning. This device is offered with multiple communication protocols, including WirelessHART®.

Specifications

Warranty
5-year limited warranty
Rangedown
Up to 100:1 (5:1 flow turndown)
Measurement Range
Up to 1000 inH2O (2,48 bar) differential
Line Size
0.5 to 1.5 in. (15 to 40 mm)
Output
Differentiual pressure, scaled variable
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus, PROFIBUS®, 1-5 V Low Power HART®
Process Wetted Material
316 SST
Diagnostics
Basic Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NACE®, hazardous location, see full specs for complete list of certifications
Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Internal antenna (225 m)

Features

  • Complete flow assemblies are leak-tested and calibrated to reduce leak points up to 70% and simplify installation
  • Primary element integrated in a meter run for ease of installation
  • Orifice plate suitable for small line sizes 0.5- 1.5 in. (15 - 40 mm) for flow measurement accuracy and repeatability
  • Local operator interface offers easy-to-use menus and built-in configuration buttons for streamlined commissioning
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
  • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings