No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Damcos-P-Indicators

Damcos™ Indicators

Product Description

Verify your marine actuator positions with complete accuracy. Damcos offers both a Direct Position Indicator (DPI), a Direction Flow Indicator (DFI) and a Volumetric Position Indicator (VPI) both designed to fit Damcos program. All indicator types are available for On/Off applications. DPI and VPI with pressure/temperature compensation provides use in analogue application as well.

Specifications

Product Program
Aluminium, Brass, Stainless Steel
Electrical Feedback
Electrical switch/Ohm Potentiometer
Mounting
675 bar

Features

  • Direct indicator D/DPI, indicating directly on the actuator spindle
  • D/DPI Set point adjustment is performed without dismounting
  • D/DPI could be mounted in different blocks
  • DPI mounting in LPU is made with only internal wiring
  • Use of precision potentiometer or micro switches
  • Indirect indicator VPI and DFI is indicating actuator movement remotely, typically placed on a manifold with a solenoid valve
  • All indicators are a simple apparatus and can be placed in hazardous area, when connected to a safety barrier
  • VPI comes with different gears matching actuator size and pipe length
  • VPI is available in different materials and setups for dry and deck installation
  • VPI is available with pressure and temperature compensation

Documents & Drawings