No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-MR95

Fisher™ MR95 Series Pressure Regulator

Product Description

MR95 Series regulators are compact, large-capacity, direct-operated pressure regulators. Typical applications include superheated steam, steam injection, steam tracing, nitrogen purging, boiler feed water, process chemicals, cooling water, test fixtures, wash tanks, sterilizers/autoclaves, fuel lines, pneumatic supply, and many others.

CAD Drawings and Models: Click here
External Registration Animation: Click here
Internal Registration Animation: Click here

Features

  • Versatility
  • Differential Pressure Capability
  • Special Service Capabilities
  • Large Turndown Ratio
  • Graphite Gaskets
  • Set Pressures to 400 psig / 27.6 bar
  • Tight Shutoff with Elastomer Seats
  • Easy Maintenance
  • Arctic and Cryogenic Temperature Constructions Options
  • FDA, USP Class VI, and ADI Free EPDM Wetted Elastomers

Specifications

Available Low Pressure Configurations
MR95L: 2 to 30 psig / 0.14 to 2.1 bar outlet pressures
Available High Pressure Configurations
MR95H: 5 to 150 psig / 0.35 to 10.3 bar outlet
MR95HP: 15 to 400 psig / 1.0 to 27.6 bar outlet
MR95HT: 15 to 300 psig / 1.0 to 20.7 bar outlet and up to 650°F / 343°C
Available Pressure Differential Configurations
MR95LD: 2 to 30 psi / 0.14 to 2.1 bar differential
MR95HD: 5 to 150 psi / 0.35 to 10.3 bar
MR95HDP: 5 to 150 psi / 0.35 to 10.3 bar with max inlet of 600 psig / 41.4 bar
Body and Spring Case Materials
Gray Cast Iron
WCC Steel
LCC Steel
Stainless Steel
Special Alloys: Monel®, Hastelloy® C, Aluminum-Bronze
Contact Sales Office for Special Alloys
Body Size
1/4-inch
1/2-inch / DN 15
3/4 and 1-inch / DN 20 and 25
1-1/2 and 2-inch / DN 40 and 50 (not available for Types MR95L and MR95LD)
End Connection Styles
NPT, SWE, and Welded and Integral CL150 RF, CL300 RF, CL600 RF, and PN 16/25/40 RF; all with 14-inch face-to-face (EN flanged-356 mm face-to-face)
Maximum Inlet Pressure
1000 psig / 69.0 bar
Maximum Outlet Pressure
450 psig / 31.0 bar
Pressure Registration
Internal or External
MR95H Series Approximate Weights
1/4 NPT body: 5 lb / 2.3 kg
1/2-in / DN 15 body: 10 lb / 4.5 kg
3/4 and 1-in / DN 20 and 25 bodies: 22 lb / 10 kg
1-1/2 and 2-in bodies / DN 40 and 50: 55 lb / 25 kg
MR95L Series Approximate Weights
1/4 NPT body: 7 lb / 3.2 kg
1/2-in / DN 15 body: 15 lb / 6.8 kg
3/4 and 1-in / DN 20 and 25 bodies: 35 lb / 16 kg
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.

Documents & Drawings