No image available
No image available
Your request is being processed.
Hytork-L6N

Hytork Excel Commando Rack and Pinion Pneumatic Valve Actuator

Product Description

The Hytork COMMANDO XL-series rack & pinion actuator is variation of the Hytork XL actuator and solves aggressive corrosion problems. The 12 actuator sizes are designed to automate the most popular quarter turn valves like ball, butterfly and plug valves. A proprietary heat treatment with CG941 fluorpolymer impregnated in the body makes it impervious to corrosion.The steel pinion is also fluorpolymer coated. Field service has shown that the Commando actuators outperform other actuators in corrosive environments.

Features

  • Modular construction
  • Aluminum body parts are treated with a Self-Priming one-coat blends of FEP fluoropolymer.
  • Provides a complete, durable impregnation of all body parts, inside and out.
  • Coating is sprayed on the parts and dried and cured in an oven.

Specifications

Power Source
Pneumatic
Product Type
Pneumatic Actuator
Actuation
Quarter-turn
Certifications
This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/Off, Positioning, Modulating, ESD
Valve Type
Ball, butterfly, plug and any other quarter turn application
Operating Temperature
Standard -20°C to +100°C (-4°F to +212°F). Optional high and low temperature options
Torque/Thrust
12 sizes; 19 to 3232 Nm (167 to 28500 lbf.in)
Operating Pressure
up to 8.3 bar / 120 psi

Documents & Drawings