No image available
No image available
Your request is being processed.
DeltaV-P-Workstation Hardware

DeltaV Workstation & Server Hardware

Product Description

The DeltaV™ DCS runs on a specific set of preselected computer hardware specifically chosen to provide the best cost performance solution for your system. In this way, you get a solution, delivered with the performance required. You will not waste time in no-value system setup engineering and troubleshooting when using DeltaV computers. Instead, you can focus on your process control functions.

Features

  • Pre-installed Operating System software for ease of deployment
  • Available with Windows 10 IoT LTSC 2016 and Server IoT 2022
  • Easy control network installation; all network cards pre-installed and ready to plug and play
  • Choice of workstation and server to optimize your cost and performance needs
  • Tower and rack-mount chassis options for computers
  • Support for any monitor or group of monitors with DeltaV Live; support for single, dual and quad monitors with DeltaV Operate

Documents & Drawings