Fisher DST-G trim is specially designed for clean or dirty services where the fluid has dissolved gases that are released from a solution due to a reduction in pressure (outgassing). Outgassing typically causes two types of damage: cavitation and erosion by the fluid stream. DST-G trim stages the pressure drop, similar to the DST trim, to prevent cavitation. Erosion is controlled by the lower cage in this trim, which separates the flow stream into smaller, lower energy jets that are less likely to cause damage. This trim also has the ability to pass particulate up to 6.35 mm (1/4 in) in diameter.