Slides & Gantries
Slides and gantries facilitate precision-based movements across linear or rotational axes. They are deployed in industries such as robotics, automotive assemblies and manufacturing that engage heavy loads. Emerson provides a range of compact guide slides and gantries that are suitable for compact spaces or applications requiring long actuator strokes. Select from a range of models including linear slides that are interchangeable with competitive heavy-duty slides and precision slides that provide twice the thrust of a single-bore cylinder.