No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-4600 Pressure Transmitter

Rosemount™ 4600 Pressure Transmitter

Product Description

Ideal for panel mount applications, the Rosemount 4600 Oil and Gas Panel Pressure Transmitter delivers reliable, industry-standard performance. This pressure transmitter is capable of measuring high pressure ratings of up to 20000 psi (1379 bar) and offers a rangedown of up to 40:1 for increased flexibility. Additionally, this device features a compact, lightweight design with an all-welded, stainless steel construction, providing a stable and robust solution that withstands harsh environments.

Specifications

Warranty
Up to 5-year limited warranty
Rangedown
Up to 40:1
Communication Protocol
4-20 mA HART®
Measurement Range
Up to 20,000 psig (1379 bar) sealed gage, Up to 20,000 psia (1379 bar) absolute
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Basic Diagnostics
Certifications/Approvals
NACE®, hazardous location, see full specs for complete list of certifications
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Basic Diagnostics
Certifications/Approvals
NACE®, hazardous location, see full specs for complete list of certifications

Features

  • Measures high pressure ratings of up to 20000 psi (1379 bar) for a stable and dependable solution
  • Compact, lightweight design is ideal for panel mount applications
  • All-welded stainless steel construction maximizes reliability in harsh environments
  • Up to 40:1 rangeability increases application flexibility
  • Installed stability of ± 0.25% of URL for up to 5 years minimizes maintenance costs and improves efficiency

Documents & Drawings