No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Roxar-P-roxar-polyoil-umbilical-poly-tector

PolyOil Umbilical Poly-Tector

Product Description

The Poly-Tector provides safe, easy-to-use and reliable "in riser" umbilical protection and is suitable for mid joint and cross coupling applications. The Poly-Tector comes with maximum flexibility with two versions available for threaded and coupled landing strings, and also for drill pipe running strings. The low-density polymer is safe, low weight and easy to handle, can be customized to suit exact umbilical sizes or configurations, and delivers significant cost savings.

Specifications

Applications
Workovers, Landing Strings, Completion and Tree Running, Inside Riser, Subsea Intervention, Tubing Mounted, Drill Pipe Mounted, Multiple Umbilical, External to Riser.

Features

  • Outstanding umbilical protection and more protective towards fragile equipment (wellheads, tubular handling equipment, marine riser etc..) than metals are.
  • Weight efficiencies enable Poly-Tector to be geometrically optimized yet still of a manageable and safe working weight, ensuring safe handling and fitting at rig site. No need for special fittings or lifting aids.
  • Reduced costs through slicker deployment.
  • Hinged design allows for fast fits and easy retrofitting; Toggle/swing bolt ensures fast latching.
  • Low friction material and wear resistant. Does not corrode.
  • Sleek and stable shaped designs – less likely to hang-up.
  • Lightweight polymer can float (low SG material), making retrieval simple in the unlikely event of one becoming detached or damaged.

Documents & Drawings