RP Series regulators are direct-operated with non-balanced trim. Normally they are fitted with a built-in filter. They are produced in the following versions: Types RP/011, RP/022, and RP/033. All models can be fitted with a shutoff valve. RP Series is in conformity with the Pressure Equipment Directive PED 97/23/EC and is classified in Max. Category I.