Kein Bild verfügbar
Kein Bild verfügbar
Ihre Anfrage wird verarbeitet.
AMS-A40SVMNT

Model A40SVMNT: Laser Speed Sensor mount for the AMS 2140. Securely attaches and sensor can be rotated while in the mount.

ANZ.:

Produktbeschreibung

Laser Speed Sensor mount for the AMS 2140. Securely attaches sensor to the AMS 2140 and can be rotated while in the mount attachment. Mount attaches to the shoulder strap attachment holes on either side of the AMS 2140. Shoulder strap can then be attached to the sensor via hinged flanges that can fold up containing the mounting holes.