Kein Bild verfügbar
Kein Bild verfügbar
Ihre Anfrage wird verarbeitet.
Keystone-K-figure 320 322 butterfly valve Manual Actuator

Keystone Figure 320/322 Butterfly Valve with Manual Actuator

Produktbeschreibung

The Keystone Figure 320/322 is an economical resilient seated butterfly valve designed to ISO standards complete with manual actuator, configurable as a handle or gear operator.

Merkmale

Keystone Figure 320/322 Butterfly Valve
  • Bubble-tight shut-off at full rating in both directions.
  • One piece, specially profiled, wafer thin disc stem.
  • Extended body neck allows free access to actuator where pipe insulation has been fitted.
  • The seat and disc are the only two parts in contact with the medium.
  • Face to face dimensions according ISO 3202 Part 3, K1 (ISO 5752 series 20) and DIN EN 558-1, series 20.
  • The F320 wafer version has four flange locating holes for end of line service under certain conditions.
  • Standard actuation:
  • Handle (F414) on DN 50-200 valves.
  • Gear operators (F455) on DN 250-300.
  • The F322 lugged version is suitable for bi-directional end of line service.
  • Suitable for pneumatic, electric and hydraulic actuation.
Emerson Manual Actuator
  • ENGINEERED FOR RELIABILTY – Robust construction in a variety of materials with features such as full and life-long lubrication available.
  • FLEXIBLE CONFIGURATION – Where available with the type of manual actuator, the solution can be configured with adjustable travel stops, worm and quadrant style gearboxes and anti-clockwise operation.
  • SIMPLE INSTALLATION – Modular mounting concept for easy attachment to Emerson valves and can be mounted in most orientations.
  • CUSTOMIZABLE OPTIONS – Achieve reliable efficient isolation to match your specific application with many available optional extras including chain wheels, limit switches, floor stands and security features.

Spezifikationen

Keystone Figure 320/322 Butterfly Valve
Material
Ductile Iron
Operating Temperature
Up to 250 F (120 C)
Pressure Class
PN
Process Connection Type
PN16
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Valve Size
NPS 10 / DN 250, NPS 12 / DN 300, NPS 2-1/2 / DN 65, NPS 3 / DN 80, NPS 4 / DN 100, NPS 6 / DN 150, NPS 8 / DN 200
Valve Size Standard
DN
Valve Type
Butterfly

Dokumentation und Zeichnungen

Keystone Figure 320/322 Butterfly Valve
Emerson Manual Actuator