Kein Bild verfügbar
Kein Bild verfügbar
Ihre Anfrage wird verarbeitet.
Geplante Wartung
Wir führen derzeit planmäßige Wartungsarbeiten durch. Einige Site-Funktionen sind betroffen und funktionieren möglicherweise nicht wie erwartet. Vielen Dank für Ihre Geduld.
Rosemount-3051S Submersible Level Transmitter

Rosemount™ 3051S Submersible Level Transmitter

Produktbeschreibung

The Rosemount 3051S Submersible Level Transmitter features innovative submersible pressure sensing technology that allows for remote level measurements using the industry leading Rosemount 3051S Wireless Pressure Transmitter. This fully integrated solution enables quick and easy instrument deployment for remote level measurement applications, with best in class accuracy and reliability.

Accuracy
±0.075% of span pressure accuracy
±2.8 ° C process temperature accuracy (from -10 to 50 ° C)
Measurement Range
Selectable pressure ranges from 0 to 30 PSI (0 to 69 ft-H2O) or 0 to 150 PSI (0 to 346 Ft-H2O)
Cable Length
Sensor cable lengths available from 100 ft up to 500 ft
Battery Life
Up to 10 year battery life with one minute update rate
Dimensions
Streamlined submersible pressure sensor design enables easy deployment with a diameter of 0.75” (20mm), with cable markings to facilitate easy installation of submersible sensor to desired depth
Process Wetted Material
316L SST pressure sensor wetted materials and XLPE cable material

Merkmale

  • Installation-ready solution for level and process temperature measurements in remote applications
  • Wireless technology for quick deployment, eliminates wiring design and construction complexities
  • Compatible with existing Emerson Wireless Gateway, configuration and commissioning tools
  • Extended range antenna capabilities provide monitoring and configuration access in remote locations
  • SmartPower™ solutions provide up to 10-year maintenance-free operation and battery replacement without transmitter removal
  • WirelessHART® technology is secure, cost-effective, and delivers >99% data reliability
  • Optional LCD display provides local readouts of level measurement and process temperature measurement values

Dokumentation und Zeichnungen