Kein Bild verfügbar
Kein Bild verfügbar
Ihre Anfrage wird verarbeitet.
Keystone-figure 85 check valve

Keystone Figure 85 Check Valve

Produktbeschreibung

The Keystone Figure 85 is a wafer style swing check valve with short face-to-face dimensions and is suitable for use in a range of gas and liquid applications.

Merkmale

  • The compact wafer thin body provides extreme low weight.
  • Minimum width of body allows installation between various flange standards.
  • Seating O-ring placed in dove-tail groove of disc is easily replaceable.
  • Low pressure shut-off.
  • This check valve offers positive shut-off even at very small differential pressure, due to rotational axis location. Disc weight acts to fully close valve.
Sizes (DN):
40-300
Temp. (°C):
`-60 to +204
Pressure (bar):
16
Flange accomm.:
PN 10/16
ASME 150

Dokumentation und Zeichnungen