No image available
No image available
Your request is being processed.
Micro Motion-CMF010H

Micro Motion ELITE CMF010H Coriolis Meter, 1/10 Inch (DN2), Nickel Alloy C22

Product Description

A Nickel Alloy C22 ELITE peak performance Coriolis flow meter designed to deliver accurate, repeatable flow measurement in the most challenging applications.

Products

Search
1-10 of 10 results for Products
CMF010H
5700
CMF010H
3700
CMF010H
1500
CMF010H
2700
CMF010H
2500
CMF010H
4200
CMF010H
1700
CMF010H
2400S
CMF010H
3500
CMF010H
4700 Flow Transmitter

Specifications

Mass flow accuracy (Liquid)
±0.10% of rate (standard)±0.05% of rate (optional)
Mass flow repeatability (Liquid)
±0.05% of rate (standard)±0.025% of rate (optional)
Volume flow accuracy (Liquid)
±0.10% of rate (standard)±0.05% of rate (optional)
Volume flow repeatability (Liquid)
±0.05% of rate (standard)±0.025% of rate (optional)
Mass flow accuracy (Gas)
±0.35% of rate
Mass flow repeatability (Gas)
±0.20% of rate
Density accuracy (Liquid)
±0.0005 g/cm3 (±0.5 kg/m3)
Density repeatability (Liquid)
±0.0002 g/cm3 (±0.2 kg/m3)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
3,263 psig (225 barg)
Meter approvals, calibrations, and certifications

•UL
•CSA
•IECEx
•NEPSI
•ATEX
•Ingress Protection
•EMC effects

Features

  • Get unparalleled measurement sensitivity and stability from this uniquely designed meter
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Realize unmatched flow and density measurement performance in your most challenging liquid, gas and slurry applications
  • Achieve superb measurement confidence with the highest immunity to fluid, process and environmental effects
  • Improve scalability with a broad array of application coverage including hygienic, cryogenic and high-pressure
  • Implement the widest process-measurement range – -400°F to 662°F (-240°C to 350°C) and up to 6,000 psig (414 barg)
  • Widest range of meter approvals and certifications, including; CSA, ATEX, NEPSI, IECEx, Ingress Protection 66/67, SIL2 and SIL3, marine, and custody transfer approvals
  • Choose from models available in 316L Stainless Steel, C-22 nickel alloy and super-duplex materials
  • Interact with our 3D model to learn more about our ELITE Coriolis Flow and Density Meters

Documents & Drawings

Parts & Accessories

Search
1-8 of 8 results for Parts & Accessories
:
Micro Motion 9-wire remote standard (700) core processor with CSA approval-NPT
Product Type
Replacement Parts
Compatibility
Family
Flow - Coriolis
availability
Product Type
Compatibility
Family
Replacement Parts
Flow - Coriolis
Micro Motion™ Model 700 Standard Core Processor Assembly
Product Type
Replacement Parts
Compatibility
Family
Flow - Coriolis
availability
Product Type
Compatibility
Family
Replacement Parts
Flow - Coriolis
Micro Motion™ Model 800 Enhanced Core Processor Assembly
Product Type
Replacement Parts
Compatibility
Family
Flow - Coriolis
availability
Product Type
Compatibility
Family
Replacement Parts
Flow - Coriolis
Micro Motion™ Barrier Kit for Direct Connect with CSA approvals - English instructions
Product Type
Replacement Parts
Compatibility
Family
Flow - Coriolis
availability
Product Type
Compatibility
Family
Replacement Parts
Flow - Coriolis