No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AEV-P-2XC-Cryogenic-C-Ball-Valve

AEV ²XC™ Cryogenic C-Ball Valve

Product Description

Emerson’s AEV ²XC™ C-Ball Valve, is set to revolutionize the way you think about ball valves in the isolation of your cryogenic processes. With its breakthrough “C“ shaped ball design, the ²XC™ ball valve delivers unrivalled torque seated isolation, with improved safety, reliability, and performance.

Features

  • ENSURE SAFETY – Make no compromise on safety as the “C“ shaped ball eliminates the ball cavity and with it, the inherent risk of trapped product expanding to cause catastrophic valve failure. The valve seat is also fully encapsulated with stainless steel to safeguard against explosive failure.
  • MINIMIZE PRODUCT LOSS – Drive towards maximum process efficiency with a truly zero leakage valve. Advanced fixed seat design delivers assured mechanical sealing significantly better than prevailing industry standards (BS 6364 / ISO 28921-1).
  • REDUCE EMISSIONS – Lead the way in emission reduction performance with the ²XC fixed seat that eliminates dynamic seals and also features an ultra-low emission packing system to meet applicable regulatory requirements.
  • LOWER INSTALLED COST – Engineer cost out of your project with this true bidirectional valve that requires no venting, allowing streamlined pipe routing and fewer isolation valves. The ²XC also features a modern top entry design that is up to 30% lighter than traditional comparable ball valves.
  • CERTIFIED TO PERFORM – Rest assured of process isolation performance with the ²XC that is engineered to meet and exceed the most stringent industry standards and is certified to API 6D, BS 6364, API 607/ISO 10497, ISO 15848-1, PED, SIL 3 capable, Shell DVT approved.

Specifications

Certifications
API 6D, Firesafe and Fugitive Emissions, Shell DVT, SIL 3
Critical Service
Cryogenic Process Isolation, Rocket Engine Testing
Operating Temperature
-425° to 392°F (-254° to 200°C)
Pressure Class
ASME, EN PN
Connection Type
Flanged, Butt Weld, Socket Weld, Threaded, Hub
Shutoff Class
ASME Class 150, 300, 600, 900, 1500, 2500, 4500
PN 10 – 400
Size
NPS ½ – 42 (DN 15 – 1050)
Valve Type
Cryogenic Valve

Documents & Drawings