No image available
No image available
Your request is being processed.
AVENTICS-R412026097

AVENTICS™ Multistage ejector, Series EMS R412026097

Product Description

EMS-HF-PT-25

Features

  • Multiple Venturi nozzles
  • High suction capacity
  • High-flow version (HF) for porous workpieces
  • High-vacuum version (HV) for air-tight workpieces

Specifications

Activation
Pneumatically
with silencer
with silencer
Working pressure min.
2 bar
Working pressure max
6 bar
Working pressure p.opt.
4.5 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Min. medium temperature
0 °C
Max. medium temperature
60 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Max. particle size
5 µm
Max. suction capacity
252 l/min
Air consumption at p.opt.
88 l/min
Max. vacuum level at p.opt
60 %
Sound pressure level intake effect
56 dB
Sound pressure level intake effect
67 dB
Weight
0.8 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber
Nozzle material
Aluminum
Silencer material
Polyurethane

Documents & Drawings