No image available
No image available
Your request is being processed.
Damcos-P-BRC Double-Acting Rotary Actuator

Damcos™ BRC Double-Acting Rotary Actuator

Product Description

Put your trust in 30 years of proven performance. Only Damcos Actuators have the original helical spline technique that deliver balanced high torque without the need for large displacement. The Damcos BRC is a double-acting balanced rotary actuator that operates at a standard working pressure of 135 bar. It maintains a constant high torque output throughout the 90 degree rotation. The BRC actuator comes in various sizes from 125 to 32000 with torque ranges from 125 to 32000 Nm.