With Emerson’s FlexConnect Solutions, you can connect Emerson and non-Emerson legacy system I/O subsystems to the DeltaV™ system with ease.
FlexConnect Solutions includes a set of cables, pass-through cards, interface panels, and/or replacement termination panels that provide connectivity between other systems' device wires and Delta I/O card terminations.
This is a low-tech approach that gives you enhanced capabilities. Emerson’s engineers will, first, perform a modernization study to provide project justification and early planning documents. The consultants will then determine the best modernization approach to meet your business needs.
Reduce switching costs and downtime: FlexConnect Solutions saves termination panels and field wiring which reduces process downtime up to 75% compared to rewiring. Use Emerson’s FlexConnect Solutions for plug-and-play business integration that provide lower engineering, installation, and startup costs, and big, ongoing operation and maintenance savings.
Collaborate with Emerson for a smooth transition: Implementation, execution, and project management ensure safe, efficient startups and post-startup support. Our consultants analyze the automation system hardware, databases, and display environment to develop a method for translating needed controls into the DeltaV system.
Maximize return on existing assets: Maximize return on earlier equipment purchases and take advantage of today's technologies such as digital busses, embedded advanced control, and self-diagnosing instrumentation.