No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-670

Fisher™ 670 Series Panel-Mounted Loading Regulators

Product Description

670 Series panel-mounted regulators are compact, rugged units used primarily for manually loading pressure-balanced gas regulators and providing manual control for diaphragm actuator control valves.

Features

  • Control Flexibility
  • Convenient Fingertip Control
  • Easy Connections

Specifications

Maximum Inlet Pressure
Without Changeover Valve: 250 psig / 17,2 bar
With Changeover Valve: 50 psig / 3,4 bar
Maximum Outlet Pressure
Without Changeover Valve: 100 psig / 6,9 bar
With Changeover Valve: 50 psig / 3,4 bar
Outlet Pressure Range
0 to 125 psig / 0 to 8,6 bar in four ranges
Pressure Registration
Internal
Temperature Capabilities
-20 to 180°F / -29 to 82°C
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.

Documents & Drawings