No image available
No image available
Your request is being processed.
Fisher-P-D Series

Fisher™ D Series Filler Valves

Product Description

Spence Pressure Regulator is a combination of D Series pilot and a Type E main valve. This regulator reduces a steady or varying initial pressure to a constant, adjustable delivery pressure. The D Series Pressure Reducing Pilot is a normally closed design with a packless construction. Can be used in conjuction with other pilots. Spring pressure ranges from 30 inches vacuum to 300 PSI.