No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-3154N Pressure Transmitter

Rosemount™ 3154N Nuclear Qualified Pressure Transmitter

Product Description

The Rosemount 3154N Nuclear Qualified Pressure Transmitter is an analog transmitter engineered for nuclear applications. This device is designed to withstand harsh accident environments and provide reliable performance over an extended service life. Qualified for IEEE applications, this transmitter offers stringent quality control during the manufacturing process, including traceability of pressure-retaining parts, special nuclear cleaning and hydrostatic testing.

Specifications

Output Signal
4-20 mA
Rangedown
Up To 10:1 (5:1 for Range 1)
Measurement Range
Up to 2000psi (13.79 MPa) Differential, Up to 4000psig (27.58 MPa) Gage, Up to 4000psia (27.58 MPa) Absolute
Housing Material
SST
Process Wetted Material
316L SST
Seismic Rating
8.5g ZPA Seismic
Radiation Rating
112 Mrad (1.12 MGy) TID Gamma Radiation
Steam/Pressure Temperature
435°F (224°C ) Steam/Temperature
Qualification Standard
IEEE Std 323™-1974/1983/2003
IEEE Std 344™-1975/1987/2004
Product Literature
The Product Data Sheets and Manuals posted on this web-site are intended for general product information only, with errata included. They may not represent the latest revision or contain information relating to recent product notifications, if any.
Contact Information
Please contact Rosemount Nuclear Instruments, Inc. at 1-952-949-5200 or [email protected] for the most current information available

Features

  • Qualified per IEEE Std 323™-1974/1983/2003 and IEEE Std 344™-1975/1987/2004 for an industry-standard solution
  • Withstands radiation exposure of 112 Mrads TID gamma and seismic levels to 8.5g ZPA to meet process requirements
  • Durable design engineered to perform in steam temperatures of up to 435 °F (167 °C)
  • 0.2% reference accuracy for reliable measurements
  • Quality control includes traceability of pressure-retaining parts, special nuclear cleaning and hydrostatic testing

Documents & Drawings