No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Bettis-BDX

Bettis CBB-Series Scotch Yoke Pneumatic Valve Actuator

Product Description

The Bettis CBB-Series scotch yoke pneumatic actuator combines the strengths of the G-Series actuator and is compact, lightweight, efficient and very cost-effective.

Features

  • Economical jackscrew manual override available to ensure reliable valve control in the event of the power loss.
  • CBB symmetrical mounting pads allows field reversal of spring return actuator failure mode with no disassembly required (CW or CCW)
  • Compact and lightweight
  • Backed by a five-year material and workmanship warranty

Specifications

Power Source
Pneumatic
Product Type
Pneumatic Actuator
Actuation
Fail-Safe, Quarter-turn, Spring-Return, Double-Acting
Certifications
ATEX, PED, (CE), SIL capable, NACE, TRCU/EAC/GOST, SHELL DEP, ABS
Control Type
On/off
Valve Type
Ball, Butterfly, Plug, Triple Offset Valves, Other Quarter-Turn Devices
Operating Temperature
Available in three different temperature trims: · Standard trim is suitable for -20°F to +200°F (-29°C to +93°C) · Optional high temperature trim +350°F (-18°C to +177°C) · Cold temperature trim -40°F to +150°F (-40°C to °C)
Torque/Thrust
Spring-return models in excess of 4,269 in-lbs (482 Nm), Double-acting in excess of 11,515 in-lbs (1,301 Nm)
Operating Pressure
Up to 150 psig (10 Bar)

Documents & Drawings