No image available
No image available
Your request is being processed.
Damcos-P-Local Power Unit

Damcos™ Local Power Unit - LPUM

Product Description

Get the value of versatility with the Damcos Local Power Unit - LPUM. Built to Integrate with your electro-hydraulic system for remote control of your smaller marine valves and actuators, the LPUM is also rugged and sea worthy. The LPUM is very compact and with an optimized footprint for smaller valves and actuators, however still a variety of control options like P-NET and PD527 is possible. Trust the name that’s been put reliability to the test for over 50 years, that’s Damcos.

Specifications

Max. Running Time
45sec dependent on the ambient temperature
Enclosure Rating
IP68 (3bar in24 hours)
Ambient Temperature
-5°C to 55°C
Weight
8.5 Kg
Tank Volume
approx. 105mL / 35mL
Cable Glands
Standard 1 pc M20 x 1,5 (8-15mm) See product data sheet for more info
Materials of Construction
in Aluminium DS4261, AISI 12, anodized

Features

  • Versatile and economical solution delivering high-end local performance
  • Possibility to configure and scale the unit as control requirements demand
  • The Damcos LPUM comes in one configuration, but with different control options like Hardwire (terminal) and/or Bus control: Dry –Standard configuration
  • Damco LPUM can match smaller Damcos actuators, such as BRC and BRCF up to size 500 and KC and KF/R up to size 125.
  • Option for Local LPUM Hand Pump installation
  • No loose cables, like position indicator cable or similar
  • Robust design and housing built for marine environment
  • Easy de-airing and oil filling
  • Meets requirements for all major industry classifications

Documents & Drawings