No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-FB2200

FB2200 Multi-Run Field Mount Flow Computer for Natural Gas

Product Description

The FB2200 Flow Computer delivers greater flexibility, when compared to our FB2100 model, with the ability to measure and control gas and liquids flow for up to two differential pressure or linear meter runs. Its rugged housing and multiple I/O, communications, and power options make the FB2200 model an ideal choice for accurate and reliable flow measurement in the harshest conditions. Designed for simplified configuration and ease of use, it is highly configurable and supports flow and fluid property calculations right out of the box. PID control for flow and/or pressure can also be easily configured. To ensure safety, the FB2200 model can also be equipped with optional FBxWifi™ that allows field personnel to configure the flow computer and retrieve data from outside of the hazardous area. The FB2200 Flow Computer is part of Emerson's next-generation FB Series measurement and control platform that offers a common set of configuration tools, including FBxConnect™, to expedite setup and facilitate commonly performed tasks.

Features

  • API 21.1 compliant measurement on up to two gas or liquid meter runs
  • Measurement and I/O capability focused on metering applications
  • Superior data logging capacity with the ability to store 1000 alarms, 2000 events (separate legal events) and history
  • Industry leading differential and static pressure measurement including 5-year stability
  • High-accuracy temperature measurement including curve matching via the Callendar-Van Dusen equation
  • Reduced need to re-calibrate resulting in less time spent on site
  • User-friendly, intuitive configuration and set-up with the new FBxConnect tool; configuration comparison report allows for easier tracking of changes
  • Standard firmware supports global metrology calculations (verified by NMi) for orifice, cone, Venturi, nozzle, conditioning orifice, turbine, PD, Auto-Adjust and Coriolis
  • FBxWifi (optional) allows secure local wireless access from the safe area
  • Control capability with native PID loops, Boolean logic, and math blocks to simplify setup
  • Ease of integration with support for Modbus, ROC, BSAP and DNP3 protocols
  • Global Hazardous Area Approvals - Class 1 Div 2, ATEX & IEC Ex n

Documents & Drawings