No image available
No image available
Your request is being processed.
Asco-P-531

ASCO™ Series 531 Solenoid Spool Valve

Product Description

The ASCO Series 531 is a spool type solenoid valve designed to achieve a high level of safety & reliability. With Mix-match of various solenoid it offers ex-proof or none ex-proof solution and allows the support of a wide variety of actuator piloting applications in Chemical and Hybrid Industry

Products

Search
1-10 of 305 results for Products
:

Specifications

Function
3/2 way and 5/2 way
Pilot
Monostable and Bistable
Connections
G and NPT
IP Rating
IP 66/67
Flow Rate
1100L/min
Port Size
NAMUR and Threaded 1/4"(531)
Material of construction
Aluminum Body with black anodizing
Ex-proof requirements
CCC
Media
Air, Inert Gas
Inlet Pressure
Up to 10 bar
Operated Pressure
2 - 10 bar
Temperature
-25°C to +60°C
Insulation
Default Class F
Power Rating
LP within 2W and BP up to 11W

Features

  • Internal air circulation to prevent moisture ingress into the actuator & solenoid valve
  • Using a low friction & non-sticking T-shaped seal
  • Extensive selection of solenoid operators, port sizes, functions & body materials
  • Global certificate for ATEx/IECEx/CCC Ex and so on.

Documents & Drawings