No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-R222 Series

Fisher™ Type R222 Series Second-Stage Regulators

Product Description

R222 Series is an Underwriters Laboratories listed regulator designed for Two-Stage LP-Gas systems. The unit is designed to reduce the outlet pressure from a first-stage regulator (usually 10 psig / 0.69 bar) to an outlet pressure of 11-inches w.c. / 27 mbar. The unit?s compact size makes it ideal for tight fit applications. A screened drip-lip vent is oriented over the inlet in the standard configuration. Fisher second-stage regulators are painted palm green for easy identification.

Features

  • Improved Accuracy
  • Superior Relief Performance
  • Corrosion-Resistant Materials
  • Inlet Screen
  • Test Ports for Easy System Checks
  • Positive Drainage
  • 20-Year Recommended Replacement Life
  • UL Listed

Specifications

Body Sizes and End Connection Styles (inlet x outlet)
1/2 x 1/2-inch NPT
Maximum Inlet Pressures
Maximum Inlet Pressure: 10 psig / 0,69 bar
Emergency Inlet Pressure: 75 psi / 5.2 bar when used with Types R122H, R222H or R622H first stage regulator; 40 psi / 2.8 bar when used with any other first stage regulator.
Outlet Pressure Ranges
9.5 to 13 inches w.c. / 24 to 32 mbar spring range
Capacity
650,000 BTU/hr
Vent Size
3/8 NPT screened
Pressure Registration
Internal
Temperature Capabilities
-20° to 160°F / -29° to 71°C
Approximate Weight
1.4 Pounds / 635 g

Documents & Drawings