No image available
No image available
Your request is being processed.
Rosemount-P-Twisted Square Thermowell

Rosemount Twisted Square™ Thermowell

Product Description

Achieve accurate process temperature measurement and reduce the risk of thermowell failure in challenging environments with the Twisted Square thermowell. Its revolutionary design eliminates over 90% of dynamic stress, the primary source of thermowell fatigue failures and provides a great solution for conventional thermowells that don't pass ASME PTC 19.3 TW evaluations.