No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tescom-P-98 Series

TESCOM™ 98 Series Filter Pressure Control

Product Description

98 Series high pressure filters offer operating pressure ratings up to 10,000psig / 690 bar with Mini In-line and TEE-Type designs. Ideal for use in filtration prior to pressure control components to protect from particulate contamination.

Specifications

Maximum Rated Operating Pressure
98-1010 Mini In-Line Series: 6000 psig / 414 bar
98-1110 Tee-Type Series: 6000-10,000 psig / 414-690 bar
98-1210 In-Line Series: 3000-10,000 psig / 207-690 bar
Materials: 98-1010 Mini In-Line Series
Body: 304 Stainless Steel
Internal Filter - 10 micron: Pleated 304 Stainless Steel
Materials: 98-1110 Tee-Type Series
Body: 303 Stainless Steel
Internal Filter - 10 micron: Pleated 304 Stainless Steel
O-rings: Buna, Teflon® or Viton®
Materials: 98-1210 In-Line Series
Body: 3000 psig / 207 bar - 303 Stainless Steel
6000, 10000 psig / 414, 690 bar - 17-4 Stainless Steel
Filter - 10 micron: 304 Stainless Steel
O-rings: Buna, Teflon® or Viton®
Operating Temperature: 98-1010 Mini In-Line Series
-320°F to 550°F / -196°C to 288°C
Operating Temperature: 98-1110 Tee-Type Series
Buna O-ring: -20 to 165°F / -29 to 74°C
Teflon® O-ring: -40 to 165°F / -40 to 74°C
Viton® O-ring: 0 to 220°F / -18 to 104°C
Operating Temperature: 98-1210 Tee-Type Series
Buna O-ring: -20 to 165°F / -29 to 74°C
Teflon® O-ring: -40 to 165°F / -40 to 74°C
Operating Temperature: 98-1210 Tee-Type Series
Viton® O-ring: 0 to 220°F / -18 to 104°C
E.P. O-ring: -40 to 225°F / -40 to 107°C
Port Size & Type: 98-1010
1/4, 3/8, 1/2
Female NPTF, Female/Male NPTF (1/4 and 1/2 only), MS33649 Female/MS33656 Male
Port Size & Type: 98-1110
1/4, 3/8, 1/2
Female NPTF, MS33649, SAE
Port Size & Type: 98-1210
1/4, 3/8, 1/2 (3000 and 6000 psig / 207 and 414 bar only)
Female NPTF / Male MS33649
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Operating pressure ratings up to 10,000 psig / 690 bar
  • In-line, Mini In-line and TEE-Type styles. Cleanable element reduces operating cost
  • Pleated, 10 micron, 304 Stainless Steel internal filter material for maximum contaminant control
  • Cleanable element reduces operating cost

Documents & Drawings