No image available
No image available
Your request is being processed.
Asco-P-300

ASCO 300 Series Solenoid Valves

Product Description

The ASCO Series 300 is a line of general service solenoid valves designed for high-flow and high-pressure applications. The direct-acting valves have a choice of seating materials to handle aggressive fluids, plus resilient seating for airtight shutoff. The 300 Series is ideal for use in analytical and diagnostic equipment, power plants, biofuels, dust collector systems, heating equipment, and refining.

Products

Search
1-1 of 1 results for Products
:

Specifications

Valve Actuation
Solenoid - Direct Acting
Body Material
Brass; Stainless Steel
Media
Air, Inert Gas; Light Oil; Water
Pipe / Port Size
1/8 "; 1/4 "; 1/2 "; 3/8 "
Port Type
NPTF
Function
3 way - 3/2 Normally Closed; 3 way - 3/2 Normally Open; 3 way - 3/2 Universal
Flow
From 0.1 Cv to 0.5 Cv; From 0.5 Cv to 1.0 Cv
Voltage
24 AC; 110 AC; 120 AC; 480 AC; 6 DC; 12 DC; 24 DC; 48 DC; 120 DC; 240 DC - 50; 50/60; 60
Operating Environment
Hazardous; Indoor; Outdoor
Standards / Regulations
CSA; Type 1; Type 2; Type 3; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9

Features

  • Requires no minimum operating pressure
  • Brass or stainless-steel constructions for challenging environments
  • Standard RedHat II solenoid Watertight Types 1, 2, 3, 3S, 4, and 4X; RedHat solenoid Type 1
  • Optional RedHat II solenoid Explosion-proof and Watertight Types 3, 3S, 4, 4X, 6, 6P, 7, and 9; RedHat solenoid - Explosion-proof and Watertight Types 3, 4, 4X, 7, and 9

Documents & Drawings