No image available
No image available
Your request is being processed.
Fisher-P-Cavitrol IV

Fisher™ CAV4 Valve

Product Description

Fisher CAV4 valves are designed for clean, cavitating services where the pressure drop is above 207 bar (3000 psi). The Cavitrol™ IV trim in this valve is designed to have an expanding flow area. Each of the trim stages has a successively larger flow area. The result is a very efficient operation because more than 90 percent of the overall pressure drop is taken in the initial stages, where there is little danger of cavity formation which could result in cavitation.

Specifications

Certifications
ATEX, CUTR, PED, CRN, NACE
Critical Service
Cavitation, Dirty Service
Flow Characteristics
Linear, Quick Opening, Characterization
Material
Carbon Steel, Alloy
Operating Temperature
Standard Temperature
Pressure Class
ASME
Process Connection Type
Flanged, Butt Weld
Shutoff Class
Class IV (FCI 70-2), Class VI (FCI 70-2)
Valve Size
NPS 2, NPS 3, NPS 4, NPS 6
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Documents & Drawings

Features

  • Designed to prevent cavitation.
  • Has a pressure drop limit of 552 bar (8000 psi).
  • The protected seat design separates the shutoff function from the throttling function to protect seating surfaces from throttling wear.
  • Hardened trim materials provide wear resistance, resulting in long trim life.
  • Soft metal-to-metal seat provides tight shutoff without the need for periodic lapping.
  • Cage-type trim allows removal and inspection of parts without taking the valve body out of the pipeline.