No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Baumann-P-85000

Baumann™ 85000 Sanitary Pinch Valve

Product Description

Baumann 85000 sanitary pinch valves are intended for use with 3/4 inch O.D. pharmaceutical grade tubing. The 85000 is designed for use in both biotechnology and pharmaceutical industries, where cleanliness and sterility are required. The primary use is for disposable skid-based processes, replacing traditional manually operated valves. Automated valves offer consistent quality, better record keeping, and improved batch control.

Specifications

Critical Service
Low Flow, Sanitary
Material
Stainless
Operating Temperature
Standard Temperature, High Temperature
Process Connection Type
Flangeless/Inline
Control Type
On/Off, Positioning
Valve Size
NPS 3/4
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • Characterization of the Fisher FIELDVUE™ digital valve controller provides an installed equal percent flow characteristic for precision control.
  • The 85000 valve has no physical contact with the process fluid, due to the use of disposable tubing.
  • The tube shell design of the 85000 valve allows for easy change out of disposable tubing while providing stability during service.
  • Features a fail-close configuration.
  • Compact and light weight design reduces installed piping costs.
  • Epoxy powder-coated actuator with stainless steel fasteners for maximum corrosion resistance.

Documents & Drawings