No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AVENTICS-R412007447

AVENTICS™ Ejector, Series EBS R412007447

Product Description

EBS-PI-05-NN-N-N-NN-DA04-DA04-S000

Specifications

Activation
Pneumatically
Type
Ejector
Version
pneumatic control, inline form
Nozzle Ø
0.5 mm
Working pressure min.
3 bar
Working pressure max
6 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Min. medium temperature
0 °C
Max. medium temperature
60 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Max. particle size
5 µm
Compressed air connection
Ø 4
Vacuum connection+
Ø 4
Max. suction capacity
8 l/min
Air consumption at p.opt.
13 l/min
Max. vacuum level at p.opt
83 %
Sound pressure level intake effect
52 dB
Sound pressure level intake effect
60 dB
Weight
0.005 kg
Housing material
Polyamide fiber-glass reinforced
Seal material
Acrylonitrile butadiene rubber
Nozzle material
Aluminum

Features

  • Optimized light weight through plastic housing
  • 6 performance level selections
  • Push-in fitting or thread connection possible
  • High vacuum and suction volumes
  • One housing with two nozzle sizes
  • Flexible mounting options
  • High performance at small dimensions
  • Wide variety of variants

Documents & Drawings