Types BLE and BLX throttle valves function as a bypass on transmission stations reducing pressure up to 100 bar / 1450 psig. Type BLX version is equipped with a Type OS2 release relay to cut off pressure flow in case of outlet over pressure. Types BLE and BLX are in conformity with the Pressure Equipment Directive PED 2014/68-UE and are classified in category IV.