No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-CP400

Fisher™ CP400 Series Pressure Loaded Pressure Reducing Regulators

Product Description

Fisher CP400 Series pressure loaded regulators provide pressure-reducing applications for light industrial and commercial installations, which include accurate control for use in pressure-factor measurement (fixed factor billing) applications. Options include numerous body end connection sizes, body materials, outlet pressure settings, orifice sizes, internal/external pressure registration, and overpressure protection.

CAD Drawings and Models: Click Here

Features

  • Wide Variety of Body Sizes and End Connections?
  • Fixed Factor / Pressure Factor Measurement (PFM) Accuracy Capabilities
  • Field Convertible from Internal Sensing for Wide-Open Monitor Construction
  • Multiple Overpressure Protection Options
  • Available in Gray Cast Iron, Ductile Iron, and Steel Body Materials
  • Only Standard Tools Required for Pressure Adjustment and Orifice Removal
  • Easy to Maintain

Specifications

Available Configurations
Stand-Alone Regulator, Non-Relief, Token Relief, Internal or External Pressure Registration, Integral True-Monitor, VSX4 Slam-Shut Module
Body Sizes and End Connection Styles
Gray CI: 1-1/4, 1-1/2, 2 NPT, NPS 2 / DN 50, CL125 FF
DI: 1-1/4, 1-1/2, 2 NPT, Rp 1-1/4, 1-1/2, 2, NPS 2 / DN 50, CL125FF FF / CL150 FF, PN 10/16
ST: 1-1/4, 1-1/2 NPT, Rp 1-1/4, 1-1/2
Maximum Operating Inlet Pressure
125 psig / 8.6 bar
Outlet Pressure Range
1 to 20 psig / 0.07 to 1.4 bar
Maximum Emergency Outlet Pressure (Casing)
25.0 psig / 1.7 bar
Maximum Outlet Pressure to Avoid Internal Parts Damage
5 psig / 0.34 bar over set point
Maximum Operating Outlet Pressure
20.0 psig / 1.4 bar
Pressure Registration
Internal or External
Temperature Capabilities
-20 to 150°F / -29 to 66°C
Approximate Weights
With Threaded Body:
Type CP400: 11 Pounds / 5 kg
Type CP403: 20.5 Pounds / 9 kg
Type CP404: 13.2 Pounds / 6 kg
With Flanged Body: Add 8.6 Pounds / 4 kg to weights listed
Type TM600 True-Monitor™ Specifications
Control Press: 1-7.5 psig/0.07-0.52 bar
Max Op Outlet Pressure Type TM600 Installed CP403: 7.5 psig/0.52 bar
Connections: Slam-Shut Vent: 1/4 NPT Ext Sensing Line: 1/4 NPT
Casing Material: AL Press Reg
Type VSX4 Slam-Shut Module Specifications
OPSO Only:2-43.5psi/0.14-3.0bar
OPSO/UPSO:
   OPSO:2.2-29 psi/0.15-2bar
   UPSO:0.36-29 psi/0.03-2.0bar
Vent:1/4 NPT
Ext Sense:1/4 NPT
Case Material:AL
Press Reg:Int or Ext

Documents & Drawings