No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-P700

Fisher™ P700 Series Rotary Actuators

Product Description

All Fisher internal valves can be fitted with a rotary actuator that can be used to open and close the internal valves from a remote location. The actuators features include easy installation, durable construction, and reliable performance. It is designed to prevent over-stroking of the value to assure efficient performance. This leads to minimum air consumption, maximum flow rates, and full life service expectancy.

Features

  • Permits the opening and closing of the internal valve to be tied into the air brake of the transport or bobtail
  • Provides a convenient way to remotely operate a number of internal valves on stationary storage tanks at bulk plants
  • Provided with a fuse plug to automatically close valve in case of a fire
  • Rack-and-pinion design eliminates side-load wear to promote extended service life
  • Designed for Fisher Internal Valves to deliver full stroke without over-stroking the valve
  • Stainless steel bracket and mounting hardware

Specifications

Available Configurations
Type P731: 1-1/4-inch NPT Types C407-10 valves
Type P713: 3-inch Single Flanged Type C484 valves
Type P723: 3-inch Double Flanged Type C483 valves
Type P714: 4-inch Single Flanged Type C404-32
Type P739: 2 and 3-inch NPT Threaded Valves Types C471, C477, C891, C897, C486
Internal Valve End Connection Size and Style
1-1/4, 2 and 3-inch threaded NPT, 3 and 4-inch single or double flanged
Actuator Pressure Limits for Type P731
Minimum: 50 psig / 3,4 bar
Maximum: 125 psig / 8,6 bar
Actuator Pressure Limits for Types P713, P723 and P739
Minimum: 25 psig / 1,7 bar
Maximum: 125 psig / 8,6 bar
Actuator Pressure Limits for Type P714
Minimum: 40 psig / 2,8 bar
Maximum: 125 psig / 8,6 bar
Temperature Capabilities
-20° to 150°F / -29° to 66°C
Thermal Release Melt Point
212°F / 100°C
Approximate Weights
Types P731, P713, P723, P739 and P714: 5.6 Pounds / 3 kg

Documents & Drawings