No image available
No image available
Your request is being processed.
Flexim-FLUXUS G721 Non-Intrusive Ultrasonic Gas Flow Measurement

Flexim FLUXUS G721 Non-Intrusive Ultrasonic Gas Flow Measurement (Obsolete)

Product Description

This product is obsolete. Relevant documents and drawings are listed below. Please contact your local Emerson representative for your measurement needs.

Specifications

Fluid type
All gases
Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3 % of reading ±0,005 m/s (±0.02 ft/s)
Measurement uncertainty at the measuring point (volumetric flow rate): ±1…2 % of reading ±0,005 m/s (±0.02 ft/s)
Repeatability
0.15 % of reading ±0,005 m/s (±0.02 ft/s)
Flow Channels
up to 2
Range
Flow Velocity Range: 0,01…35 m/s (0.03 to 115 ft/s), depending on pipe diameter
Certifications/Approvals
FM Class I /Div 2
ATEX/IECEx Zone 2
PESO
KOSHA
Power supply
100-230VAC
24VDC
12VDC
Pipe size
7 to 1600 mm (0.28 to 63 inch)
Pressure range
-
Temperature range (media)
-40 to +240°C (-40 to +464°F) / WI: -200 to +630°C (-328 to +1166°F)
Output
4-20mA active/passive
4-20mA HART active/passive
pulse/frequency/binary
voltage
Input
Temperature
4-20mA active/passive
binary
voltage
Communication Protocol
Modbus RTU/TCP
BACnet MSTP/IP
Profibus PA
Foundation Fieldbus
System configuration and installation
For more detailed Information please download the Technical Specifications

Features

  • Certified for operation within hazardous areas (FMc Class I Division 2, ATEX/IECEx Zone 2)
  • Reliable measurements of wet gas (up to liquid volume fraction of 5%).
  • High operational safety with no risk of leaks.
  • Independent of pipe material, wall thickness and internal pressure.
  • Accurate and repeatable measurement readings - even at extremely low flow rates (high turndown ratio).
  • Highly cost-efficient in comparison to wetted instrumentation.
  • Every measurement system is pre-calibrated in-house (traceable to national standards) and delivered with a calibration certificate.
  • Matched transducers, integrated temperature compensation (according to ANSI/ASME MFC-5.1-2011 regulations) and digital signal processing guarantee a high zero point stability and drift-free measurement readings.
  • Permanent coupling ensures long-term reliable non-intrusive flow measurement, even under harsh environmental conditions such as submersion.
  • Bi-directional communication as well as remote parameterization and diagnostic capabilities.
  • Enabling complete monitoring of processes as well as supervision and control of critical operations.
  • Advanced Meter Verification.

Documents & Drawings