Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Peak cuurent up to 600% of nominal for 15 msec, at >19 V
Hazardous Location Certifications
UL Recognized Component, Haz Loc, E234790;Class I Div 2, Groups A, B, C, D T4ATEX Directive: Ex II 3 G, Ex ec IIC T4 Gc (SDN 10-24-100D), Ex II 3 G, Ex ec nC IIC T4 Gc (SDN 20-24-100D)IECEx Certified:Ex ec IIC T4 Gc (SDN 10-24-100D),Ex ec nC IIC T4 Gc (SDN 20-24-100D)
Typical applications include industrial automation; process control; material handling and conveyors; and hazardous locations
High performance unit in a compact package
Optional network communications modules provide important diagnostic information to controllers, HMI, and computers
Continuous Power Boost: Up to 120% continuous, for temperatures up to 50 °C
Extensive international hazardous location certifications, including Class I Zone 2, ATEX, and IECEx.
Inductive Load Power Boost additional short term power, to assist in starting loads with high inrush current
Multi-turn potentiometer simplifies accurate setting of output voltage
DC OK Relay Terminals provide diagnostic information to a PLC or controller
Circuit Interruption Power Boost provides short duration peak current sufficient to trip properly sized load side fuse or circuit breaker in the event of a load fault
Supports redundant power supply operation using optional SDN™ Redundancy modules
Wide operating temperature range accommodates both extreme hot and extreme cold environments