No image available
No image available
Your request is being processed.
Rosemount-3051S DP Flow Transmitter

Rosemount™ 3051S Differential Pressure Flow Transmitter

Product Description

Combined with state-of-the art primary flow elements, the Rosemount 3051S Differential Pressure Flow Transmitter provides a scalable, no-equal solution for flow measurement applications. This flow transmitter seamlessly integrates with a variety of primary elements that can come pre-assembled to the device. With Ultra and Ultra for Flow performance classes, this transmitter features 15-year stability and 15-year limited warranty for accurate, long-lasting and reliable performance.

Specifications

Warranty
Up to 15-year limited warranty
Rangedown
200:1 rangedown enables application flexibility
Measurement Range
Up to 2000psi (137,89 bar) differential
Output
Differential pressure, scaled variable
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST
Diagnostics
Basic Diagnostics, Loop Integrity, Process Intelligence, Plugged Impulse Line
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE, hazardous location, see full specs for complete list of certifications

Features

  • Primary elements can be pre-assembled to transmitter for an optimized, ready-to-install DP flow solution
  • Complete flow assemblies are leak-tested and calibrated to reduce leak points up to 70% and simplify installation Best-in-class, scalable architecture enhances functionality and process connections
  • All-welded hermetic SST SuperModule™ platform delivers 15-year stability and 15-year limited warranty
  • Ultra for Flow performance classes enables up to Up to ±0.04% of reading
  • Available with 4-20 mA HART®, WirelessHART®, FOUNDATION™ fieldbus protocols for application flexibility
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Advanced diagnostics provide diagnostic coverage to detect abnormal process conditions and electrical loop issues
  • Remote display offers easy access to device display and loop connection
  • 200:1 rangedown produce reliable measurements and application flexibility

Documents & Drawings

Parts & Accessories

Search
1-10 of 79 results for Parts & Accessories
: