Softing
Silver DeltaV™ Alliance Member
Softing delivers OPC / OPC UA connectivity solutions in 9 different form factors to meet your application requirement. Softing provides connectivity solutions for Modbus, FF, HART, PROFIBUS, PROFINET, Ethernet/IP, and IIoT solutions for SQL, MQTT, REST, Azure, and AWS. Softing partners with the biggest names in process automation, like Emerson, to extend connectivity solutions for AMS Device Manager to HART, FOUNDATION Fieldbus, and PROFIBUS field devices that are not connected to DeltaV and Ovation.
When unpacking smart field devices for initial bench top configuration, or even bench top troubleshooting, mobiLink Power provides the FOUNDATION Fieldbus or HART interface to communicate with the field device, can supply power to the field device, and connects AMS Device Configurator to the device for setup, configuration, and troubleshooting.
NOTE: AMS Device Configurator does not support the Emerson USB Fieldbus Interface, AW7060HSEFFUSB. Please use the Softing mobiLink Power Interface available from the Softing website.
Use FG-200 in your AMS Device Manager projects for H1 FF diagnostics and device management even where 3rd party DCS’s are installed. Connect AMS Device Manager to Softing’s FG-200 over HSE and then to FOUNDATION Fieldbus H1 field devices. Integrate up to four FOUNDATION Fieldbus links.
FG-200 is suitable for use in hazardous areas and can be used in redundant configurations.
smartLink HW-DP connects to your PROFIBUS DP network downstream, and connects to your HART IP enabled AMS Device Manager upstream. Now you can manage PROFIBUS DP field devices even when field devices are connected to 3rd party control systems.
smartLink HW-DP also supports the HART over PROFIBUS profile therefore giving you access to HART field devices over a PROFIBUS network.
smartLink SW-HT is a HART multiplexer that provides a simple and fast access to HART field devices without additional hardware. It is a software interface solution for HART devices connected to different HART IO modules. The integrated HART-IP server enables transparent access to the HART devices.