R. Stahl

R. Stahl

Gold DeltaV™️ Alliance Member

R. STAHL Automation expertise for hazardous areas

R. STAHL Automation’s product range of explosion-protected components and our experience with customised solutions spanning over 30 years enable us to provide tailor-made solutions for almost any Zone 1 application. Be it with proprietary or third-party products, we design and certify system solutions that can be installed and operated without the need for any further certification.

Read More...
Click to continue reading

Advanced cost-effective Remote I/O Solutions for Zone 1 / Class I Div 1

The IS1+ remote I/O system is a state-of-the-art, cost-saving interface solution and can be installed in any hazardous area Zone 1 in accordance with IEC, NEC and CEC. Supported by PROFIBUS DP, Modbus RTU and TCP, EtherNet/IP and PROFINET and thanks to HART transparency, the IS1+ system is compatible with virtually any automation system.

Read More...
Click to continue reading Advanced cost-effective Remote I/O Solutions for Zone 1 / Class I Div 1
Remote IO IS1+ is most cost-effective solution (CAPEX & OPEX)
Highly Secure Thin Clients for Networks Zone 1, 2, Div 1, 2 Haz Areas

Highly Secure Thin Clients for Networks Zone 1 / Div 1 Hazardous Areas

Our EXICOM Thin Clients meet the sophisticated requirements of the process industry and can be operated universally in temperatures ranging from -40 °C to +65 °C in Zone 1 and Class I Div 1. They are pre-configured with DRDC and NTP services for the DeltaV environment and with the latest Remote HMI V6 firmware for secure communication from the field station to the control room – for network administration via RDP, VNC. They are available as Panel PCs, KVM systems or operator interfaces including installed MOVICON software.

Read More...
Click to continue reading Highly Secure Thin Clients for Networks Zone 1 / Div 1 Hazardous Areas

Fieldbus Solutions for Zone 1 Hazardous Areas

ISbus Fieldbus installation technology encompasses field device couplers for intrinsically safe fieldbus devices, redundant fieldbus power supplies and physical layer diagnostics. The Fieldbus power supplies automatically monitor the physical layer. Warnings and alarms are triggered via relay or via the H1 network with EDD integration into the DeltaV host and AMS.

Read More...
Click to continue reading Fieldbus Solutions for Zone 1 Hazardous Areas
ISbus Fieldbus installation technology

Products




Please enable JavaScript to use this website.